For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF9 - Swage nipple
Bill of material
PN 32 SF 9
DES
Identifier
PN 32 SF 9
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
FS
Flange size
1.1/4"
D
Diameter D
54.0 mm
H
Length H
14.6 mm
L1
Length L1
143.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.